Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 955 01

Cable glands metal - IP68 - ISO 16 - clamping capacity 4-9.5 mm

  • Pack (number of units) 20
  • Volume (dm3) 0.534
  • Weight (g) 375.00

Substitution references

No substitute reference

Product characteristics
Metal cable glands
  • Mechanically tightened cable glands with neoprene weatherproof seal for IP 68 protection.
  • Locking part consisting of flexible blades which exert strong pressure on the cable thus giving the product excellent tensile strength
  • Supplied with surface seal mounted
ISO
  • Conform to EN 50262
  • ISO : 16
  • Clamping capacity Ø Min. : 5.5 mm
  • Clamping capacity Ø Max. : 9.5 mm
General characteristics
Metal cable glands IP 68 - ISO and PG
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.