Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 942 72

Serenity radio wireless chime kit - chime + IP54 door bell with label holder - twin battery-operated - white

  • Pack (number of units) 1
  • Volume (dm3) 3.212
  • Weight (g) 521.00

Substitution references

No substitute reference

Product characteristics
Radio chime kits
Serenity kits
  • Includes a square chime and a square IP 54 door bell with label holder
  • Sound level: +/- 80 dB. Volume control
  • Number of ringtones: 30
  • Ringtone customised via MP3 (software for creating MP3 melody provided in chime internal memory + USB cable included)
  • Chime mute function
  • Built-in flash
  • Range approximately 200 m in free field
  • Unlimited number of additional chimes for 1 door bell
  • Light signal on the chime to signal low battery level
  • Power supply:
    • chime: 3 x 1.5V AA batteries (not included)
    • door bell: 1 CR2032 battery (included)
  • White - twin battery-operated kit. Includes a Serenity chime and a plug-in Comfort chime
  • Ideal, for example, for having one chime on the ground floor and one upstairs
General characteristics
Radio wireless chimes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.