Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 942 53

Comfort radio wireless chime kit - round chime + round IP44 door bell with label holder - battery-operated - anthracite

  • Pack (number of units) 1
  • Volume (dm3) 1.90
  • Weight (g) 272.00

Substitution references

No substitute reference

Product characteristics
Radio chime kits
Comfort kits
  • Includes a round chime and a round IP 44 door bell with label holder
  • Sound level: +/- 75 dB. Volume control
  • Number of ringtones: 15
  • Range approximately 100 m in free field
  • Unlimited number of additional chimes for 1 door bell
  • Power supply:
    • chime: 3 x 1.5 V AA batteries (not included) except Cat. No. 0 942 54 (plug-in 230 V)
    • door bell: 1 CR2032 battery (included)
  • Anthracite – battery-operated
General characteristics
Radio wireless chimes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.