Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 922 84

Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm

  • Pack (number of units) 1
  • Volume (dm3) 17.698
  • Weight (g) 1 900.00

Substitution references

No substitute reference

Product characteristics
IP 55 - grey RAL 7035 - increased depth
Box depth 160 mm
  • IK 08
  • 310 x 240 x 160 mm with 4 locks
General characteristics
Plastic industrial boxes
  • Smooth surfaces
  • Choice of fixing:
    • Internal: 4 oblong holes at back of box
    • At the 4 corners outside the wiring space, with Ø4 screws
    • Using wall mounting lugs Cat.No 0 358 02 (except boxes 130 x 75 x 74 mm)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.