Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 920 82

Box Plexo - IP55 - IK07 - 310x240x124 - 24 entry membrane glands

  • Pack (number of units) 2
  • Volume (dm3) 37.00
  • Weight (g) 3 134.00

Substitution references

No substitute reference

Product characteristics
Rectangular boxes
  • Grey RAL 7035
310 x 240 x 124 mm
  • 24 glands
  • Ø cables and tubes accepted 4 to 40 mm
General characteristics
Plexo™ boxes IP 55 - IK 07 - with direct entry membrane glands - 750 °C
  • Resistance to glow wire test: 750 °C (EN 60695 2-11)
  • Operating temperature: – 25 °C to + 40 °C
  • Interchangeable membrane glands with direct entry
  • Captive cover with clippable tie between box and cover except boxes 310 x 240 and 360 x 270
  • Cover opens/closes with a 1/4 turn of a regular screwdriver, marking 0 and I
  • Class II is ensured by protection caps (supplied) for the attachment screws
  • Can be associated with Nylbloc auto terminal suppport Cat.No 0 343 98
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.