Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 920 25

Square Plexo boxes with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000

New
  • Pack (number of units) 10
  • Volume (dm3) 17.00
  • Weight (g) 1 874.00

Substitution references

No substitute reference

Product characteristics
Square boxes
  • Grey/red RAL 7037/3000
105 x 105 x 55 mm
  • Cover closed with a 1/4 turn
  • Fixed using 2 internal points (screws with max.Ø 5 mm) or 3 points outside the wiring space (screws with max. Ø 4 mm)
  • 7 membrane glands (Cat.No 0 919 01)
  • Accepted cable and tube Ø : 4 to 25 mm
General characteristics
Plexo™ boxes IP 55 - IK 07 - with direct entry membrane glands - 960 °C
  • Resistance to incandescent wire: 960°C
  • Junction boxes for safety circuit installations in buildings open to the public and work premises
  • Operating temperature: -25 to +40°C
  • Interchangeable membrane glands with direct entry for IRL tubes up to Ø16 and R02V cables. Marked cut-out for IRL tubes Ø greater than 16
  • Captive cover with clippable tie between box and cover
  • Space for marking on both sides of the cover of 80 x 80 and 105 x 105 boxes
  • Fixing with vertical level adjustment
  • Class II is ensured by protective caps (supplied) for the fixing screws
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.