Skip to main content
Logo print

Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035

Plexo™ LEGRAND

Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035

REF. 092002 EAN. 3245060920029
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. conductor cross section 20 mm²
Equipped with None
Shape Round
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 20 mm
Inlet from the rear No
Depth 51 mm
Diameter 80 mm
Tackable No
Number of inlets 4
Type of housing feed-through Trimmable step membrane
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Snapped on
Castable No
With casting compound No
Sealable No
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Flexible to cut
Vertical fixing center distance 50-50 mm
Horizontal fixing center distance 50-50 mm

Documentation

2 documents
Technical Sheet
F01039EN-03.pdf pdf (1.16 Mo)
Technical Sheet
F01039FR-03.pdf pdf (1.19 Mo)
1 document
Catalogue Commercial Page
ex223001_0801.pdf pdf (0.1 Mo)
1 document
3D Autocad
3D_LG-092002.stp ifc (0.54 Mo)
2 documents
PEP
Agreement
OC / CB-FR_715099 (0.51 Mo)