Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 920 01

Round Plexo boxes with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035

New
  • Pack (number of units) 100
  • Volume (dm3) 32.40
  • Weight (g) 4 382.00

Substitution references

No substitute reference

Product characteristics
Round boxes
  • Clippable covers
  • 4 membrane glands
  • Accepted cable and tube Ø: 4 to 20 mm
  • Grey RAL 7035
  • Ø60 - height 40
General characteristics
Plexo™ boxes IP 55 - IK 07 - with direct entry membrane glands - 650° C
  • IP 55 - IK 07
  • Resistance to incandescent wire 650°C
  • For use as junction boxes in any type of normal installation circuit
  • Operating temperature: -25 to +40°C
  • Interchangeable membrane glands with direct entries for IRL tubes up to Ø16 and R02V cables, with marked cut-out for IRL tube Ø greater than 16
  • Captive cover with tie. Space for marking on both sides of the cover. Fixing with vertical level adjustment. Class II is ensured by protective caps (supplied) for the fixing screws
  • Boxes without halogenated flame retardants (European Directive RoHS 2002/95/EC)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.