Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 903 59

Surface mounting box Plexo IP55 - for 20 A sockets 557 03/06/08

  • Pack (number of units) 10
  • Volume (dm3) 4.565
  • Weight (g) 678.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting box
  • Surface-mounting box for 20 A sockets Cat.Nos 0 557 03/06/08
  • Dimensions: 79 x 86 x 40 mm
General characteristics
Plexo™ - complete flush-mounting IP 55
  • Mechanisms supplied complete
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.