Skip to main content
Logo print

Receptacle for floor socket Arteor/Mosaic - round version - stainless steel

- LEGRAND

Receptacle for floor socket Arteor/Mosaic - round version - stainless steel

REF. 089701 EAN. 3245060897017
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box Yes
Suitable for wall duct No
Label space/information surface No
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Brushed
Surface finishing Matt
Colour Stainless steel
Transparent No
With hinged lid Yes
Degree of protection (IP) IP44
Degree of impact strength (IK) IK08
Type of fastening Screw mounting
Width 86 mm
Height 86 mm
Depth 41 mm
Built-in height 28 mm
Operating / setting temperature -10-60 °C
Storage temperature -10-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

3 documents
Technical Sheet
F01511EN-07.pdf pdf (0.97 Mo)
Technical Sheet
F01511FR-07.pdf pdf (0.97 Mo)
Instruction Use
LE04522AD.pdf pdf (0.86 Mo)
1 document
Catalogue Commercial Page
ex223001_1167.pdf pdf (0.64 Mo)
2 documents
PEP
LGRP-01153-V01.01-FR.pdf pdf (0.65 Mo)
Agreement
NF-NF012_3369 (0.55 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details