Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 896 86

Plate for metal in-screed floor box - IP66 - with central cable exit

  • Pack (number of units) 1
  • Volume (dm3) 13.00
  • Weight (g) 4 008.00

Substitution references

No substitute reference

Product characteristics
Plates for metal in-screed floor boxes
  • For metal in-screed floor box Cat.No 0 896 34
  • Use support Cat.No 0 896 83 or 0 896 84
  • Height adjustment of the backbox from 105 mm to 140 mm
Marbled and tiled floors
  • IP 66 plate (cover closed and plugs not connected) with central cable exit
  • To receive 24 Mosaic modules
  • Supplied with all necessary wiring accessories supports
General characteristics
Heavy duty in-screed floor box - for concrete floors
  • For highly frequented areas, requiring important mechanical resistance and/or washing down
  • Conform to standard IEC/EN 60-670
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.