Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
Mosaic™
LEGRAND
Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
REF. 089649
EAN.
3245060896492
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 136 mm |
---|---|
Min. height finishing layer | 80 mm |
Levelling range | 80-80 mm |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | No |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Round |
---|---|
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION