Skip to main content
Logo print

Junction box Batibox - with cover and screws - 160x105x40 mm - for dry partition

Batibox LEGRAND

Junction box Batibox - with cover and screws - 160x105x40 mm - for dry partition

REF. 089373 EAN. 3245060893736
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Hollow wall
Shape Rectangular
Construction type Cable junction box
Model Single
Provided with revolving ring No
Couplable No
Equipped with None
Length 190 mm
Width 135 mm
For number of electric fittings 0
With screws Yes
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by step membrane No
For tube diameter Other
Suitable for cable diameter 16-25 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 12
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Yellow
Degree of protection (IP) IP20
Cover model Construction protective cover
Transparent cover No
Cover attachment Screwed
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Special application None
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

2 documents
Technical Sheet
F00298FR-03.pdf pdf (0.1 Mo)
Technical Sheet
F00298EN-03.pdf pdf (0.09 Mo)
2 documents
Catalogue Technical Page
ex223001_0811.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0810.pdf pdf (0.17 Mo)
1 document
PEP
LGRP-01274-V01.01-FR.pdf pdf (0.57 Mo)