Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 893 72

Junction box Batibox - with cover and screws - 115x115x40 mm - for dry partition

  • Pack (number of units) 10
  • Volume (dm3) 14.965
  • Weight (g) 1 005.00

Substitution references

No substitute reference

Product characteristics
Junction boxes
  • Supplied with cover and screws
  • Knockout base
  • Box ext. Dim. : : 115 x 115 x 40 mm
  • Cover dim. : : 135 x 135 mm
General characteristics
Batibox™ - flush-mounting boxes for dry partitions
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.