Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 893 07

Floor access grommet - aluminium - for raised floor - IP20 - IK08

  • Pack (number of units) 1
  • Volume (dm3) 1.367
  • Weight (g) 459.00

Substitution references

No substitute reference

Product characteristics
Floor cable grommet
  • Used to run cables from the raised floor to the offices (25 to 55 mm)
  • IP 20 - IK 08
  • Body made of 2 aluminium and polyester sections with seal
  • 3 outputs Ø20 mm
  • Cut-out dimensions: Ø127 mm
  • Surround dimensions: Ø144 mm
  • Flush-mounting depth: 60 mm
General characteristics
3-module floor boxes and floor cable grommets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.