Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 892 50

Flush-mounting box Batik - for Vela/Mosaic - 186x71 mm - 6 modules - masonry

  • Pack (number of units) 1
  • Volume (dm3) 0.888
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
Multi-gang boxes for masonry
Italian type boxes for masonry
  • For screw or claw mounting devices
  • Arteor, Mosaic, Vela ranges
  • Supplied without screws
  • Horizontal mounting
  • Depth 50 mm
  • For 6 modules - 186 x 71 mm
General characteristics
Universal box and flush-mounting boxes for masonry
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.