Skip to main content
Logo print

Smart Bluetooth configuration gateway for multi-application configuration tool

Mosaic™ LEGRAND

Smart Bluetooth configuration gateway for multi-application configuration tool

REF. 088240 EAN. 3414971406193
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With manual transmitter No
Wall-mounted transmitter No
Window transmitter No
Signal transmission Radio control/infrared
Number of channels 4
Mounting method Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 9005
Transparent Yes
Range 65 m
Suitable for switch No
Suitable for dimmer Yes
Suitable for venetian shutter switch No
Suitable for indication element No
Suitable for movement sensor Yes
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 63.85 mm
Height 136.8 mm
Depth 44.6 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP00
Operating / setting temperature 0-40 °C
Storage temperature 0-30 °C
Voltage type DC
Nominal voltage 4.8-5.2 V
Antimicrobial treatment No
Fitted with USB plug Yes
Contains Batteries and/or Accumulator Yes
Remote opening of gate / Electric door opener No
Connected object No

Documentation

4 documents
Instruction Use
LE11103AD.pdf pdf (0.71 Mo)
Technical Sheet
S000106251EN_4.pdf pdf (1.7 Mo)
Technical Guide
LE11963AA_FR.pdf pdf (12.36 Mo)
Technical Sheet
S000106251FR_4.pdf pdf (1.85 Mo)
2 documents
Catalogue Commercial Page
ex223001_0890.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0892.pdf pdf (0.06 Mo)
1 document
Agreement
2 documents
Use case Firmware
Use case Firmware

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details