Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
-
LEGRAND
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
REF. 088091
EAN.
3414970755742
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 225 mm |
---|---|
Min. height finishing layer | 65 mm |
Levelling range | 90-90 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 25-38 mm |
Duct width | 75-225 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Rectangular |
Number of appliances to build in | 9 |
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION