Plexo long claw + spacer
Plexo™
LEGRAND
Plexo long claw + spacer
REF. 069797L
EAN.
3414971882911
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
---|---|
Colour | Other |
Halogen free | Yes |
Mounting method | Flush-mounted |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
5 documents
Agreement
NF-NF012_4184
(0.5 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_718017
(0.32 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
Agreement
VDE-40057978
(1.18 Mo)
SELECT AN ACTION