Skip to main content
Logo print

Ring Batibox - for 1 gang box - Ø64 mm - concrete

Batibox LEGRAND

Ring Batibox - for 1 gang box - Ø64 mm - concrete

REF. 081960 EAN. 3245060819606
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Suitable for built-in installation box Yes
Suitable for central conduit box No
Width 61.6 mm
Height 61.6 mm
Depth 25 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0813.pdf pdf (0.36 Mo)
1 document
PEP
LGRP-01014-V01.01-FR.pdf pdf (0.59 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details