Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 802 85

Surface-mounting box Mosaic - 4,5 or 2 x 2 horizontal modules - depth 40 mm

  • Pack (number of units) 5
  • Volume (dm3) 3.802
  • Weight (g) 515.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting boxes
For 4, 5 or 2 x 2 horizontal modules (support Cat.No 0 802 52)
  • Equipped with a 32 x 12.5 mm removable entry
  • Depth 40 mm
General characteristics
Mosaic™ Programme surface-mounting boxes and adaptors
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.