Skip to main content
Logo print

Surface-mounting box Mosaic- 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm

Mosaic™ LEGRAND

Surface-mounting box Mosaic- 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm

REF. 080274 EAN. 3245060802745
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices Yes
Number of modules (module system) 10
Number of units 1
Mounting direction Horizontal
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 166 mm
Height 166 mm
Depth 50 mm
Device width 166 mm
Device height 166 mm
Device depth 50 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

3 documents
Technical Sheet
F03322FR-00.pdf pdf (0.13 Mo)
Technical Sheet
F03322EN-00.pdf pdf (0.13 Mo)
Instruction Use
0064JF5-02-B.pdf pdf (1.42 Mo)
1 document
Catalogue Commercial Page
ex223001_1201.pdf pdf (0.11 Mo)
4 documents
Agreement
Agreement
NF-NF012_2275/A1 (1.04 Mo)
Agreement
Agreement
NF-NF012_2201/A2 (1.3 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details