Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 802 60

Illuminated support Mosaic - 0.03 W- 2 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 50.00

Substitution references

No substitute reference

Product characteristics
Illuminated supports
  • Equipped with a ring of low consumption LEDs (0.3 kWh per year in continuous use) to create an illuminated halo effect through the finishing plate
  • For 2 modules
  • Power: 0.03 W
  • Ideal for illumination function
General characteristics
Mosaic™ Programme supports
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.