Support Mosaic - with site protection - for 1 module
Mosaic™
LEGRAND
Support Mosaic - with site protection - for 1 module
REF. 080250
EAN.
3245060802509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 33.4 mm |
---|---|
Mounting method | Mounting with screw |
Depth | 7.2 mm |
Height | 71 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Flush-mounted |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Material | Metal |
With screws | No |
Flush-mounted installation | Yes |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
13 documents
PEP
Agreement
OC / CB-FR_709693
(1.38 Mo)
Agreement
OC / CB-FR_709181
(0.68 Mo)
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
NF-NF012_2666
(1.06 Mo)
Agreement
AENOR-030/002285
(0.47 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
OC / CB-FR_709703
(1.06 Mo)
PEP
PEP
PEP
PEP
Agreement
IRAM-DC-E-E100-003.1M2
(2.18 Mo)
SELECT AN ACTION