Skip to main content
Logo print

Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes

Batibox LEGRAND

Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes

REF. 080197 EAN. 3245060801977
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Suitable for built-in installation box Yes
Suitable for central conduit box No
Width 6 mm
Height 41.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

3 documents
Catalogue Technical Page
ex223001_0811.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0810.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0813.pdf pdf (0.36 Mo)
2 documents
Agreement
NF-NF012_3660 (0.61 Mo)
Agreement