Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 801 93

Multimedia box Batibox - max. capacity 1 x 5 modules - dim. 142 x 142 mm

  • Pack (number of units) 1
  • Volume (dm3) 2.948
  • Weight (g) 345.00

Substitution references

No substitute reference

Product characteristics
Batibox multimedia boxes
  • Multi-material flush-mounting boxes for connecting wall-mounted LCD or plasma screens
  • Supplied with 2 Mosaic programme 5-module supports for flush-mounting high/low current functions (e.g.: 2P+E, TV sockets, HDMI, RCA sockets, etc.)
  • Supplied without sockets
  • Can be installed in advance to reserve the future space for a screen
  • Extra-slim cover with cut-out panel for cable outlet
  • Equipped with a site protective cover
  • Storage space for cords
  • Supplied with retaining bar for cords
  • Suitable for solid or cavity walls. Depth: 50 mm
  • Max. capacity: 1 x 5 modules
  • Dimensions: 142 x 142 mm
General characteristics
Batibox™ - flush-mounting boxes for dry partitions
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.