Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 801 08

Flush mounting box Batibox - round 1 gang depth 40 mm - screws - masonry

  • Pack (number of units) 100
  • Volume (dm3) 23.128
  • Weight (g) 2 369.00

Substitution references

No substitute reference

Product characteristics
1-gang boxes for masonry
Round for joining together back to back
  • Upper flange can be cut to obtain a depth of 30 mm (for controls, 2-way switches, push-buttons, etc.)
  • Boxes can be joined back to back by 1/4 of a turn
  • Adjustable dimensions (80, 70 or 60 mm) by cutting the flange
  • With screws
  • Depth 40 mm – Ø67 mm
General characteristics
Universal box and flush-mounting boxes for masonry
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.