Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 800 44

Flush mounting box Batibox - 4 gang German standard - depth 40 mm - dry partitions

  • Pack (number of units) 30
  • Volume (dm3) 32.40
  • Weight (g) 3 412.00

Substitution references

No substitute reference

Product characteristics
Multi-gang boxes
  • For wiring equipment using screws
  • Drilling diameter 67 mm
  • Supplied with 1 removable divider for accommodating extended functions
For 71 mm fixing centres
  • Depth 40
  • 4-gang or 8/10 modules
  • Horizontal or vertical use
General characteristics
Batibox™ - flush-mounting boxes for dry partitions
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.