Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
Batibox
LEGRAND
Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
REF. 080084
EAN.
3414970583659
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | None |
Diameter | 85 mm |
Width | 85 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 8 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
---|---|
Colour | Yellow |
Degree of protection (IP) | IP40 |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-60 °C |
Documentation
SELECT AN ACTION