Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 800 23

Flush mounting box EcoBatibox - 3 gang depth 40 mm - dry partitions

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 15.195
  • Weight (g) 1 082.00

Substitution references

No substitute reference

Product characteristics
Multi-gang boxes
  • For wiring accessories using screws
  • Drilling diameter: 67 mm
  • For 71 mm fixing centers
  • Supplied with 1 removable divider for accommodating extended functions (ex.: preterminated sockets)
  • Can be associated with blanking plate kits Cat.Nos 0 800 16/20
  • Depth 40
  • For 3-gang or 6/8 modules
  • Horizontal or vertical use
General characteristics
EcoBatibox™ - flush-mounting boxes for dry partitions
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.