Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 079579L

3.5mm Jack socket Mosaic - preterminated - 1 module - matt black

New
  • Pack (number of units) 1
  • Volume (dm3) 0.235
  • Weight (g) 27.00

Substitution references

No substitute reference

Product characteristics
Jack sockets 3.5 mm
  • 3.5 mm Jack connectors can be used to create audio/video links
Preterminated sockets - 1 module
  • Equipped with cord, length 15 cm
  • Matt black
General characteristics
Mosaic™ Programme mechanisms - audio and video sockets

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.