Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 079564L

3.5mm Jack socket Mosaic - screw-type - 1 module - matt black

New
  • Pack (number of units) 1
  • Volume (dm3) 0.527
  • Weight (g) 34.00

Substitution references

No substitute reference

Product characteristics
Jack sockets 3.5 mm
  • 3.5 mm Jack connectors can be used to create audio/video links
4 screw-type female 3.5 mm Jack socket - 1 module
  • Matt black
General characteristics
Mosaic™ Programme mechanisms - audio and video sockets
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.