Skip to main content
Logo print

Audio socket Mosaic - XLR 3-pin - male - 2 modules - white

Mosaic™ LEGRAND

Audio socket Mosaic - XLR 3-pin - male - 2 modules - white

REF. 078756 EAN. 3245060787561
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization XLR
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
Suitable for number of connectors 1
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Min. depth of built-in installation box 40 mm
Built-in depth 23 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F00486FR-04.pdf pdf (0.37 Mo)
Technical Sheet
F00486EN-04.pdf pdf (0.37 Mo)
2 documents
Catalogue Commercial Page
ex223001_1194.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details