Skip to main content
Logo print

RJ45 socket category 6A STP 1 module Mosaic aluminium

Mosaic™ LEGRAND

RJ45 socket category 6A STP 1 module Mosaic aluminium

REF. 079473 EAN. 3245060794736
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6A (IEC)
Colour Aluminium
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 22.5 mm
Device height 45 mm
Device depth 46.5 mm
Number of modules (module system) 1
Built-in depth 31 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

3 documents
Technical Sheet
F00950FR-08.pdf pdf (0.84 Mo)
Instruction Use
LE01557AJ.pdf pdf (1.55 Mo)
Technical Sheet
F00950EN-08.pdf pdf (0.83 Mo)
2 documents
Catalogue Commercial Page
ex223001_1188.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0981.pdf pdf (0.11 Mo)
20 documents
Agreement
Agreement
PEP
LGRP-01330-V02.01-FR.pdf pdf (0.81 Mo)
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
PEP
LGRP-01330-V02.01-EN.pdf pdf (0.82 Mo)
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details