Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 794 55

RJ 45 socket Mosaic - category 5e FTP - 2 modules - aluminium

  • Pack (number of units) 10
  • Volume (dm3) 2.283
  • Weight (g) 238.00

Substitution references

No substitute reference

Product characteristics
Mosaic Programme RJ 45 sockets cat. 5e
  • Mechanisms to be equipped with support frames and plates
FTP - 2 modules
  • Aluminium
General characteristics
Legrand cabling system LCS³ cat. 5e - RJ 45 sockets - Mosaic™ Programme, Arteor and Plexo
  • Can be integrated in all supports
  • With LCS³ connector with fast connection thanks to integrated crimping Take AWG 22 single-core cables up to AWG 26 and AWG multicore cables
  • Contacts marked with dual colour code and wiring schemes T568 A and T 568 B
  • Conform to standards ISO/IEC 11801 Ed. 3.0, EN 50173-1 and TIA/EIA 568 C
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.