Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 793 94

Double USB socket Mosaic - 5 V - 1500 mA - 2 modules - alu

  • Pack (number of units) 1
  • Volume (dm3) 0.266
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
USB charging sockets Type-A
  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Consumption in passive mode less than 0.07 W
  • Power supply AC/DC efficiency at highest level (VI)
  • 2 x 2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Double USB Type-A sockets - 5 V - 2.4 A - 12 W
  • For fast charging smartphones and tablets PC
  • 2 modules
  • Alu
  • Can be installed in receptacles for floor sockets
General characteristics
Mosaic™ Programme mechanisms - USB charging sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.