CAT. N° 0 792 92
TV socket Mosaic - single - male Ø9.52 mm - 2 modules - alu
- Pack (number of units) 10
- Volume (dm3) 2.283
- Weight (g) 445.00
Product characteristics
Single TV star sockets- Low attenuation: 1 dB
- Alu - 2 modules
- Can be installed in receptacles for floor sockets
General characteristics
Mosaic™ Programme mechanisms - television sockets- For DVBT, Cablecast and satellite installation
- UHD TV compatible
- Class A shielded star sockets LTE Ready (4G protected)
- Recommended coaxial cable: 17 VATC
- Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch)
- Visual checking of the connection
- Meet EN 50083-4 and EN 50083-2 European directive
- TV: male connector (Ø9.5 mm) - 5-68 / 120-862 MHz
- R: female connector (Ø9.5 mm) - 87.5-108 MHz
- SAT: ''F type'' connector - 950-2400 MHz
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.