Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 792 58

3-wire motion sensor Mosaic - with neutral - IR detection - 2000 W - alu

  • Pack (number of units) 1
  • Volume (dm3) 0.237
  • Weight (g) 70.00

Substitution references

No substitute reference

Product characteristics
3-wire motion sensors, with neutral
IR detection - 2000 W
  • Checks the light level continuously and not only at the time of detection
  • Accepted power by lamp type :
    • LEDs: 0 to 250 W
    • Compact fluorescent: 0 to 250 W
    • LEDs, CFLs, Halogen, fluo tubes with ferromagnetic or electronic transformer: 0 to 1000 VA
    • Halogen 230 V, incandescent: 0 to 2000 W
  • Up to 10 sensors can be connected in parallel
  • Additional remote manual control possible with push button
  • Time delay setting from 5s to 30 min
  • Light level threshold setting from 5 lux to 1275 lux
  • Standby consumption : 0.2 W
  • Alu
General characteristics
Mosaic™ Programme mechanisms - motion and presence sensors
  • All sensors are compatible with any lamp - Detection field: 120°
  • Detection range: 8 m
  • Recommended installation height: 1.20 m
  • Integrated self-protection against overloads and short-circuits.
  • 2 modules
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.