Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 792 15

Energy saving switch Mosaic - 10 AX 250 V~ - alu

  • Pack (number of units) 1
  • Volume (dm3) 0.235
  • Weight (g) 75.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Energy saving switches
  • Automatic terminals
  • Are installed and work like conventional 2-way switches. In addition, they automatically switch off after 10 mins if no movement is detected by the built-in IR detection cell
  • Detection field: 160°. Detection range: 8 m
  • Compatible with any lamp:
    • 12-150 W: incandescent and 230 V halogen lamps
    • 12-150 VA: lamps with electronic or ferromagnetic ballast
    • 8-30 W (or 650 mA): LED and CFL
  • All types of lamps can be mixed on the same circuit
  • Ideal for rooms where the light may be left switched on needlessly (child’s bedroom, box room)
  • Alu
General characteristics
Mosaic™ Programme mechanisms - switches
  • All two-way switches with indicator have a terminal for neutral connection and have to be equipped with an indicator
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.