Universal dimmer Mosaic - without neutral - alu - 2 modules
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.547
- Weight (g) 100.00
- Can be remotely controlled via non-illuminated pushbuttons, with each pushbutton able to perform the dimming function
- When switched on, lighten at the level set before last switched off
- For installation in flush-mounting box depth 40 mm min
- For all types of lamps:
- dimmable LEDs: 5 W to 75 W (10 lamps max.)
- dimmable compact fluorescent lamps: 5 W to 75 W (10 lamps max.)
- halogen with ferromagnetic or electronic transformer: 3 VA to 400 VA
- fluorescent tube - ballast: 3 VA to 200 VA
- halogen and incandescent 230 V: 3 W to 400 W
- When switched on, gradually (2 seconds) lights up at the level set before last switch-off
- Functionning:
- dimming mode
- pre-set level mode (0%, 33%, 66%, 100%)
- nightlight mode: dimming down of the lamp for
- 1 hour
- 2 modules
- Alu
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.