Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 791 53

Adaptor for mounting on Mosaic 50 mm support - for 2 modules mechanism

  • Pack (number of units) 10
  • Volume (dm3) 0.758
  • Weight (g) 88.00

Substitution references

No substitute reference

Product characteristics
Adaptors for mounting on Mosaic 50 mm supports
  • For replacing Mosaic mechanisms (50 x 50 mm) without having to change the plate or the support frame
  • Enable a Mosaic mechanism to be mounted on Mosaic (50 x 50 mm) screw mounting support frames
  • Adaptor for 2-module mechanisms (width 45 x 45 mm)
General characteristics
Mosaic™ Programme surface-mounting boxes and adaptors
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.