Skip to main content
Logo print

Label holder Mosaic - for self-adhesive labels - flat - transparent

Mosaic™ LEGRAND

Label holder Mosaic - for self-adhesive labels - flat - transparent

REF. 079152 EAN. 3245060791520
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 21.8 mm
Height 45 mm
Width opening 16.2 mm
Height opening 39 mm
Colour Other
Shape Rectangular
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Halogen free Yes

Documentation

1 document
Catalogue Commercial Page
ex223001_1203.pdf pdf (0.12 Mo)