Skip to main content
Logo print

Blanking plates for Batibox supports - 4 modules - for Cat.Nos 0 802 52/58/64

Mosaic™ LEGRAND

Blanking plates for Batibox supports - 4 modules - for Cat.Nos 0 802 52/58/64

REF. 079104 EAN. 3245060791049
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Construction type lens Rectangular
Width opening 10.5 mm
Height opening 45 mm
Colour Other
Degree of impact strength (IK) IK04
Degree of protection (IP) IP31
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_1204.pdf pdf (0.18 Mo)
10 documents
Agreement
Agreement
NF-NF012_2666 (1.06 Mo)
Agreement
NF-NF012_2513 (1.2 Mo)
Agreement
NF-NF012_2275/A1 (1.04 Mo)
Agreement
OC / CB-FR_709703 (1.06 Mo)
Agreement
OC / CB-FR_708376 (1.33 Mo)
Agreement
Agreement
Agreement
OC / CB-FR_709693 (1.38 Mo)
Agreement
NF-NF012_2201/A2 (1.3 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details