Surface-mounting workstation kit - for 4x4 modules - Alu
- Pack (number of units) 1
- Volume (dm3) 5.638
- Weight (g) 1 094.00
- To be installed with flush or surface-mounting conduits (mini-trunking or trunking)
- Equipped with:
- surface-mounting frames with removable entries (top/bottom and sides), pre-cut for 40 x 20 mini trunking
- 4-module individual supports for tool-less installation of Mosaic Programme mechanisms (2 optional screws supplied)
- removable spacer for integration of 1-gang mechanisms
- separation partition for high currents and low currents
- Alu
- Ready-to-use kits to be equipped with low current and high current Mosaic™ Programme sockets
- Halogen free
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.