Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 790 72

Flush-mounting workstation kit - for 2x4 modules - Alu

  • Pack (number of units) 1
  • Volume (dm3) 2.948
  • Weight (g) 669.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting workstation kits
  • To be installed with flush-mounting conduits
  • Equipped with:
    • multi-materials flush-mounting box, depth 50 mm, with adjustable cable entries Ø 20 and 25 mm
    • 4-module independent supports for tool-less installation of Mosaic Programme mechanisms (2 optional screws supplied)
    • removable spacer for integration of 1-module mechanisms
    • separation partition for high currents and low currents
  • Alu
General characteristics
Mosaic™ Programme workstation kits - flush-mounting or surface-mounting
  • Ready-to-use kits to be equipped with low current and high current Mosaic™ Programme sockets
  • Halogen free
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.