Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 078979L

HDMI preterminated socket Mosaic - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 64.00

Substitution references

No substitute reference

Product characteristics
Type-A HDMI sockets
  • For transmitting High Definition digital audio/video streams between a source (computer, DVD or Blu-Ray player, etc) and a compatible receiver (TV, video projector, etc)
  • Max. length between 2 sockets: 10 m
HDMI 1.4 preterminated sockets - 2 modules
  • Mosaic
  • White
General characteristics
Audio/video system - audio/video sockets
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.