Skip to main content
Logo print

BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling

Mosaic™ LEGRAND

BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling

REF. 003515 EAN. 3245060035150
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method Other
With LED indication Yes
Bus voltage stockable No
Number of lines to feed 2
Max. output current 250 mA

Documentation

1 document
Instruction Use
LE06521AC.pdf pdf (0.19 Mo)
1 document
Catalogue Commercial Page
ex223001_1179.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details