Skip to main content
Logo print

Antibacterial plate Mosaic - IP 44 - 2-gang

Mosaic™ LEGRAND

Antibacterial plate Mosaic - IP 44 - 2-gang

REF. 078880 EAN. 3245060788803
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 90 mm
Height 93 mm
Depth 18 mm
Built-in height 0 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

2 documents
Technical Sheet
F00419EN-04.pdf pdf (0.08 Mo)
Technical Sheet
F00419FR-04.pdf pdf (0.08 Mo)
2 documents
Catalogue Commercial Page
ex223001_1202.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
9 documents
Agreement
Agreement
Agreement
Agreement
AENOR-030/002285 (0.47 Mo)
Agreement
B.B.J-B/12/016/23 (3.48 Mo)
Agreement
NF-NF012_2275/A1 (1.04 Mo)
Agreement
Agreement
Agreement
NF-NF012_2201/A2 (1.3 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details