Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 787 94

TV star socket Mosaic - TV-R-SAT - SAT - 2 modules - white

  • Pack (number of units) 10
  • Volume (dm3) 2.283
  • Weight (g) 844.00

Substitution references

No substitute reference

Product characteristics
Multi TV star sockets
TV-R-SAT - SAT 2 modules
  • White
  • (In 1 TV-R-SAT / In 2 SAT 2)
  • Low attenuation: 1.5 dB
  • Can be installed in receptacles for floor sockets
General characteristics
Mosaic™ Programme mechanisms - television sockets
  • For DVBT, Cablecast and satellite installation
  • UHD TV compatible
  • Class A shielded star sockets LTE Ready (4G protected)
  • Recommended coaxial cable: 17 VATC
  • Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch)
  • Visual checking of the connection
  • Meet EN 50083-4 and EN 50083-2 European directive
  • TV: male connector (Ø9.5 mm) - 5-68 / 120-862 MHz
  • R: female connector (Ø9.5 mm) - 87.5-108 MHz
  • SAT: ''F type'' connector - 950-2400 MHz
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.