Skip to main content
Logo print

TV socket Mosaic - single type "F" - screw in - 2 modules - white

Mosaic™ LEGRAND

TV socket Mosaic - single type "F" - screw in - 2 modules - white

REF. 078780 EAN. 3245060787806
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Type of fastening Snap mounting (engagement)
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK03
Device width 45 mm
Device height 45 mm
Device depth 35.5 mm
Min. depth of built-in installation box 23.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

3 documents
Technical Sheet
S000090598EN-02.pdf pdf (0.33 Mo)
Instruction Use
LE08364AA.pdf pdf (1.12 Mo)
Technical Sheet
S000090598FR-02.pdf pdf (0.33 Mo)
2 documents
Catalogue Commercial Page
ex223001_0877.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_1191.pdf pdf (0.1 Mo)
1 document
PEP
LGRP-00561-V01.01-FR.pdf pdf (0.64 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details